Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Resistance (25℃) 50kΩ
Resistance Value Tolerance (at 25℃) ±3%
B-Constant (25/50℃) 4150K
B-Constant (25/50℃) Tolerance ±1%
B-Constant(25/80℃)(Reference Value) 4205K
B-Constant(25/85℃)(Reference Value) 4213K
B-Constant(25/100℃)(Reference Value) 4234K
Maximum Operating Current (25℃) 0.05mA
Rated Electric Power (25℃) 15.0mW
Typical Dissipation Constant (25℃) 1.5mW/℃
Operating Temperature Range -40℃ to 125℃
Thermal Time Constant 7s
Lead Shape Lead Wire type
Shape Lead
Mass 0.08g
MSL N

Murata Icon X Features

1. +/-1% of resistance and B-Constant tolerance is realized due to uniform thickness by the precise sheet forming method.
2. This product provides faster response time due to its smaller size.
3. Taping type is available.
4. Original lead-wiring technique assures reliable connection. It can be formed and bent flexibly according to the mounting conditions.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk(Bag) 500