Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Resistance (25℃) 10kΩ
Resistance Value Tolerance (at 25℃) ±1%
B-Constant (25/50℃) 3380K
B-Constant (25/50℃) Tolerance ±0.5%
B-Constant(25/80℃)(Reference Value) 3428K
B-Constant(25/85℃)(Reference Value) 3434K
B-Constant(25/100℃)(Reference Value) 3455K
Maximum Operating Current (25℃) 0.12mA
Rated Electric Power (25℃) 15.0mW
Typical Dissipation Constant (25℃) 1.5mW/℃
Operating Temperature Range -40℃ to 125℃
Thermal Time Constant 7s
Lead Shape Insulation type
Shape Lead
Mass 0.13g
MSL N

Murata Icon X Features

1. Electric insulation on lead wire
2. Excellent bending resistance due to suitable hardness of surface coating
3. Easy handling due to most suitable hardness of surface of coating
4. +/-1% of resistance and +/-0.5% of B-Constant is realized due to technical advantages of the material and manufacturing process.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Bulk(Bag) 200