PLA10AH1222R4D2B

    1. Noise Suppression Products/EMI Suppression Filters 〉AC Line Filters

Murata Icon X Appearance & Shape

Dimensions | PLA10AH1222R4D2B

Murata Icon X Specifications

Common Mode Inductance(min.)1.2mH
DC Resistance(max.)0.11Ω
Rated Current2.4A
Length18mm max.
Width16mm max.
Thickness17.5mm max.
Operating Temperature Range-25℃ to 55℃
Winding Temperature Rise(at Rated Current)(max.)60℃
Rated Voltage300Vac
Insulation Resistance(min.)100MΩ
Withstanding Voltage2000V(AC)(1minute) or 2400V(AC)(1second)
Mass(typ.)7.2g
Winding ModeSectional Winding

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

1260