1. Product SearchResistorsTrimmer PotentiometersPVZ2R223C04B00

PVZ2R223C04B00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.05W
Shape SMD
Maximum Working Voltage 50Vdc
Adjustment Direction Rear
Size 2mm
Auto Adjustment Yes
Number of Turns (Effective Rotation Angle) 1(240°±10°)
Mechanical Rotation Angle Endless
Total Resistance Value 22kΩ
Total Resistance Value Tolerance ±30%
Temperature Coefficient of Resistance ±500ppm/℃
Resistance Taper B (Linear)
Contact Resistance Variation 5% max. of nominal total resistance value
Residual Resistance 2% max. of nominal total resistance value
Soldering Method Reflow,Soldering Iron
Torque 1.0 to 9.8mN・m
Measure Condition of RatedPower 50℃
Operating Temperature Range -25℃ to 85℃
Mass 0.013g

Murata Icon X Features

1. Ultra-small and thin external dimensions of
    2.1(W)x4.8(L)x0.9 max. (T)mm.
    (Rear adjustment type: PVZ2R_C04 Series)
2. Au plated termination achieves a high-density
    PCB mounting.
3. Cross-shaped driver slot allows for in-process
    automatic adjustment and it provides superior
    adjustability.
4. Two-piece parts construction achieves low cost and
    excellent quality.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 1000

Murata Icon X Product Data