Appearance & Shape

Murata Icon X Specifications

Output Type SPI
Supply Voltage 3.3&5.0V
Axis 3 / 1(X)
Mass 1.17g
Maximum Range +/-2g,+/-100dps
Sensitivity 1800 LSB/g,50 LSB/dps
Offset Temp. Characteristc +/-18mg,+/-0.6dps
Amplitude Response 30...55Hz,50Hz

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-05 330mm Embossed Tape 50