Appearance & Shape

Murata Icon X Specifications

Output Type SPI
Supply Voltage 3.3&5.0V
Axis 1(X)
Mass 1.17g
Maximum Range +/-300dps
Sensitivity 18 LSB/dps
Offset Temp. Characteristc +/-0.9dps
Amplitude Response 50Hz

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-05 330mm Embossed Tape 50