1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersSFSCE10M7WF03-R0

SFSCE10M7WF03-R0

  • Production Start Date : 5/1/2004
  • Last Time Buy Date : 9/30/2022
  • Date of Discontinuation : 3/31/2023

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape SMD
Elements 2
Center Frequency 10.700MHz
Nominal Center Value Yes
3dB Bandwidth fn±500.0kHzmin.
Stop Bandwidth 2.2MHz
Area of Stop Bandwidth [within 20dB]
Spurious Attenuation 25dB[within 5.7MHz to fn / fn to 15.7MHz]
Insertion Loss 6.0dB[at minimum loss point]
Ripple 2.0dB[within 3dB Bandwidth]
GDT Deviation 0.6μs[within fn±400kHz]
Input/Output Impedance 470Ω
Mass 44.91mg

Murata Icon X Features

SFSCE series are chip surface mount filters available for 3dB bandwidth at 700kHz to 1.3MHz (more than twice width compared with current types). They have 1.0mm max. thickness and small mounting area (4.5x3.8mm).

Features
1. The filters are mountable by automatic placers.
2. They are slim, at only 1.0mm max. thickness, and have a small mounting area (4.5x3.8mm) enabling flexible PCB design.
3. Available lead (Pb) free solder reflow.
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R0 180mm Embossed Tape 1500