Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Crystal Unit
Series XRCHH
Type TAS-2520F
Frequency 16.0000MHz
Frequency Tolerance +/-10ppm max. (25+/-3℃)
Operating Temperature Range -30℃~85℃
Frequency Shift by Temperature +/-15ppm max.
Frequency Aging +/-1ppm max./year(+/-3ppm max./5years)
Equivalent Series Resistance (ESR) 80ohm max.
Drive Level (DL) 30μW
Load Capacitance (Cs) 8pF
Shape SMD
Wash Not available
L x W (size) 2.5x2.0mm
Mass 7.94mg

Murata Icon X Features

With unique metal sealing technology, this product realizes an excellent frequency stability over temperature and small size package. They are suitable for various types of digital communication equipment.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
P0 180mm Plastic Tape 3000

Download a PDF file of this page