Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Crystal Unit
Series XRCMD
Type MCR1612
Frequency 32.0000MHz
Frequency Tolerance +/-30ppm max. (Total)
Total Frequency Tolerance +/-30ppm max.
Operating Temperature Range -30℃~85℃
Equivalent Series Resistance (ESR) 100ohm max.
Drive Level (DL) 30μW (100μW max.)
Load Capacitance (Cs) 6pF
Shape SMD
Wash Not available (Please be sure to consult with our sales representative or engineer whenever and prior to using the products.)
L x W (size) 1.6x1.2mm
Mass 2.9mg

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator.
2. The resonator is extremerly small size (1612), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Plastic Tape 3000

Download a PDF file of this page

Details