Selection Guide

Selection Guide of Accelerometers

Murata Icon X Accelerometers

Series No. of axis Range (g) Supply Voltage
(V)
Output Type Offset
Temperature
Dependency
Sensitivity Band Width Mecanical
Design/Size
Datasheet
SCA100T-D07 2 XY ±12g 5V Analog
/SPI
±300mg
(-40...+125°C)
0.17V/g 400Hz SMD
15.6×11.3×5.1
Data
(PDF: 470KB)
SCA610-E23H1A 1 X ±1.5g 5V Analog ±125mg
(-40...+125°C)
1.33V/g 50Hz SMD
10.5×11.3×5.1
Data
(PDF: 200KB)
SCA610-E28H1A 1 X ±1.7g 5V Analog ±125mg
(-40...+125°C)
1.2V/g 50Hz SMD
10.5×11.3×5.1
Data
(PDF: 280KB)
SCA620-EF1V1B 1 Z 0g-
+2g
5V Analog ±125mg
(-40...+125°C)
2.0V/g 50Hz SMD
10.5×11.3×5.1
Data
(PDF: 180KB)
SCA620-EF8H1A 1 Z ±1.7g 5V Analog ±125mg
(-40...+125°C)
1.2V/g 50Hz SMD
10.5×11.3×5.1
Data
(PDF: 280KB)
SCA630-EDCV1B 1 Y -12.3g-
+13.3g
5V Analog ±870mg
(-40...+125°C)
0.15V/g 400Hz SMD
10.5×11.3×5.1
Data
(PDF: 260KB)
SCA720-D01 1 Z -1g-
+3g
5V Analog ±137mg
(-40...+125°C)
0.935
Count/g
50Hz SMD
8.6×7.6×3.3
Data
(PDF: 290KB)
SCA820-D04 1 Z ±2g 3.3V SPI ±30mg
(-40...+125°C)
900
Count/g
50Hz SMD
8.6×7.6×3.3
Data
(PDF: 160KB)
SCA830-D06 1 Y ±2g 3.3V SPI ±40mg
(-40...+125°C)
900
Count/g
50Hz SMD
8.6×7.6×3.3
Data
(PDF: 160KB)
SCA1000-D01 2 XY ±1.7g 5V Analog/
SPI
±100mg
(-40...+125°C)
1.2V/g 50Hz SMD
15.6×11.3×5.1
Data
(PDF: 380KB)
SCA1000-N1000070 2 XY ±4g 5V Analog/
SPI
±50mg
(-40...+125°C)
0.55V/g 115Hz SMD
15.6×11.3×5.1
Data
(PDF: 520KB)
SCA1020-D06 2 YZ ±1.7g 5V Analog/
SPI
±100mg
(-40...+125°C)
1.2V/g 50Hz SMD
15.6×11.3×5.1
Data
(PDF: 350KB)
SCA2100-D02 2 XY ±2g 3.3V SPI ±30mg
(-40...+125°C)
900
Count/g
45Hz SMD
8.6×7.6×3.3
Data
(PDF: 260KB)
SCA2110-D04 2 XZ ±2g 3.3V SPI ±50mg
(-40...+125°C)
900
Count/g
45Hz SMD
8.6×7.6×3.3
Data
(PDF: 380KB)
SCA2120-D06 2 YZ ±2g 3.3V SPI ±50mg
(-40...+125°C)
900
Count/g
45Hz SMD
8.6×7.6×3.3
Data
(PDF: 130KB)
SCA3100-D04 3 ±2g 3.3V SPI ±70mg
(-40...+125°C)
900
Count/g
45Hz SMD
8.6×7.6×3.3
Data
(PDF: 160KB)
SCA3100-D07 3 ±6g 3.3V SPI ±70mg
(-40...+125°C)
650
Count/g
45Hz SMD
8.6×7.6×3.3
Data
(PDF: 110KB)
Detail