PTC Thermistor SMD type PRG Series

PRG Series
 

PTC Thermistor SMD type
PRG Series
Application: Short protection, current control for general, automotive, healthcare equipment
 
 
  • After abnormal situation is removed, PTC resistance will turn back to initial value.

  • PRG-series can protect circuit repeatedly with high reliability.
 
 
   Datasheet(447KB)
     
 
   Application Note(866KB)
     
 Technical Information & Video >
     

 
■Applications
  • Short protection for Consumer and Factory Automation products.
■Specifications
・ Dimensions:
(PRG15)1005, (PRG18)1608, (PRG21)2012
・ Temperature Characteristics/Curie Point:
(AR)120degC,(BB)100degC,(BC)90degC 


 

PRG series Top >