Rotary position sensor standard type SV01 Series

SV03 Series  

Rotary position sensor standard type
SV01 Series
Application: Position sensing, mode select SW for general equipment
 
  • By getting output voltage according to the angle, it is used for HMI as input operation. And it has high rotational life.


 
   Datasheet of SV01 (359KB)
     
 
   Application Note (572KB)
     
 Technical Information >
     

  ■ Application
  • Rotary SW for HMI
  • Robot
  • Motor drive unit

■ Specifications
・ Total resistance value:10kΩ
・  Linearity ; +/- 2%
・ Effective rotational angle:333.3 deg
・ Dimensions:11x12x2.1 mm
・ Rotational life(max.):1 Mcyc
・ Operating temp.:-40 to +85 deg
・ Rated voltage:5Vdc

SV01 series Top >