Rotary position sensor lower cost type SV03 Series

SV03 Series  

Rotary position sensor lower cost type
SV03 Series
Application: Position sensing, mode select SW for general equipment


 
  • By getting output voltage according to the angle, it is used for HMI as input operation.
  • And it has high rotational life.


 
   Datasheet of SV03 (360KB)
     
 
   Application Note (572KB)
     
 Technical Information >
     

  ■ Application
  • Rotary SW for HMI
  • Robot
  • Motor drive unit

■ Main Specification
・ Total resistance value:10kΩ
・  Linearity ; +/- 2%
・ Effective rotational angle:333.3 deg
・ Dimensions:11x12x2.1 mm
・ Rotational life(max.):300 kcyc
・ Operating temp.:-40 to +125 deg
・ Rated voltage:5Vdc
     

SV03 series Top >