Selection Guide

Selection Guide of Inclinometers

Murata Icon X Inclinometers/Inclinometers module

Inclinometers

Series No. of axis Range (g) Supply Voltage
(V)
Output Type Offset
Temperature
Dependency
Sensitivity Band Width Mecanical
Design/Size
Datasheet
SCA61T-FAHH1G 1 ±0.5g
±30°
5V Analog/
SPI
±0.86°
(-40...+125°C)
4V/g 18Hz SMD
10.5×11.3×5.1
Data
(PDF: 560KB)
SCA61T-FA1H1G 1 ±1g
±90°
5V Analog/
SPI
±0.86°
(-40...+125°C)
2V/g 18Hz SMD
10.5×11.3×5.1
Data
(PDF: 560KB)
SCA830-D07 1 Y ±1g
±90°
3V-
3.6V
SPI ±30mg
(-40...+125°C)
3200
Count/g
6.25Hz SMD
8.6×7.6×3.3
Data
(PDF: 180KB)
SCA100T-D01 2 XY ±0.5g
±30°
5V Analog/
SPI
±0.86°
(-40...+125°C)
4V/g 18Hz SMD
15.6×11.3×5.1
Data
(PDF: 510KB)
SCA100T-D02 2 XY ±1g
±90°
5V Analog/
SPI
±0.86°
(-40...+125°C)
2V/g 18Hz SMD
15.6×11.3×5.1
Data
(PDF: 510KB)
SCA103T-D04 1 ±0.26g
±15°
5V Analog/
SPI
±0.29°
(-40...+125°C)
16V/g 18Hz SMD
15.6×11.3×5.1
Data
(PDF: 350KB)
SCA103T-D05 1 ±0.5g
±30°
5V Analog/
SPI
±0.29°
(-40...+125°C)
8V/g 18Hz SMD
15.6×11.3×5.1
Data
(PDF: 580KB)
Detail

Inclinometers module

Series No. of axis Range (g) Supply Voltage
(V)
Output Type Offset
Temperature
Dependency
Sensitivity Band Width Mecanical
Design/Size
Datasheet
SCA121T-D03*1 2 XY ±1g
±90°
7V-
35V
Analog ±0.5°
(0...+70°C)
2V/g 18Hz Module
Refer the dimension in the data sheets.
Data
(PDF: 160KB)
SCA121T-D05*1 2 XY ±1g
±90°
5V
±0.25
Analog ±0.5°
(0...+70°C)
2V/g 18Hz Module
Refer the dimension in the data sheets.
Data
(PDF: 160KB)
SCA121T-D07*1 2 XY ±0.5g
±30°
7V-
35V
Analog ±0.5°
(0...+70°C)
4V/g 18Hz Module
Refer the dimension in the data sheets.
Data
(PDF: 160KB)
SCL1700-D01*1 2 XY ±10° 7V-
35V
Analog ±0.2°
(0...+70°C)
12V/g 3Hz Sub-assy
45×45×10
Data
(PDF: 100KB)
* Product specification in this page is subject to change without notice. Detail