Infrared SensorsLEAD TYPE (IRA-S Series)

IRA series offers pyroelectric infrared sensor that deliver high sensitivity and reliable performance made possible by Murata's ceramic technology.
Used mainly in security equipment.
Combining performance with low costs, the IRA-S series makes it easier to use pyroelectric infrared sensor in security application and general consumer equipment.

  • *Body temperature cannot be measured with this product.
LEAD TYPE (IRA-E Series, IRA-S Series)

Features

  • Applies pyroelectric ceramic technology based on ceramic technologies cultivated by Murata
  • High-performance products with superior signal-to-noise characteristics and little variation
  • Low current consumption

Applications

  • Wake Up

    General electronic devices: ex) human body detection in lighting and doorbells and wake-up features in thermostats and other devices

  • Security

    intrusion detection and human body detection

Series Lineup

Click on the product numbers in the table below to view various information such as the appearance, shape, detailed specs, and mounting information.

Stock check for evaluation samples, product inquiries

Stock check and purchase evaluation samples
on the following page

Feel free to contact us using the inquiry form to request a quote,
for consultations, or if you have any questions.

  • *Check the following page for information on how to purchase products and requesting samples.

Related information

Type File name File size
Data Sheet PDF: 370KB
Application Note PDF: 1,600KB

Evaluation Board