Combined X-axis Gyroscope & 3-axis Accelerometer(+/-2g) SCC1300-D02

 

Combined X-axis Gyroscope & 3-axis Accelerometer(+/-2g)
SCC1300-D02
Application: ESC, ABS for automotive, industrial, healthcare equipment


 
  • All in one digital component
  • Exceptionally insensitive to mechanical shocks and vibrations
  • Superior angular rate bias stability over temperature and time



 
   Datasheet (1.18MB)
     
 
   Example SPI Software (414KB)
     
 Development Tools >
     
 Technical Information >
     

  ■ Applications
For Automotive, Instruments, Avionics, Heavy Duty Vehicles

■ Specifications
・ Output:SPI

(Gyro)
・ Axis:XorY
・ Range:100deg/s
・ Supply voltage:5.0V

(Accelerometers)
・ Range:+/-2g
・ Supply voltage:3.3V


SCC1300 series Top >