Combined X-axis Gyroscope & 3-axis Accelerometer(+/-6g) SCC2130-D08

 

Combined X-axis Gyroscope & 3-axis Accelerometer(+/-6g)
SCC2130-D08
Application: ESC, ABS, IMU for automotive, industrial, healthcare equipment


 
  • Excellent bias stability, low noise level and good vibration robustness
  • Field proven reliability and high performance in very demanding applications


 
   Datasheet (0.97MB)
     
 
   Technical Note (199KB)
     
 Development Tools >
     
 Technical Information >
     

  ■ Applications
  • For Inertial Measurement Units (IMUs) for highly demanding environments
  • Machine control systems, and for Automotive 


■ Specifications
・ 
Supply voltage:3.0V-3.6V
・ 
Output:SPI

(Gyro)
・ Axis:X or Y
・ Range:+/-125deg/s

(Accelerometers)
・ Range:+/-6g


SCC2000 series Top >