Barometric Pressure sensor ZPA2326-0311A

 

Barometric Pressure sensor 
ZPA2326-0311A
Application: Atmospheric pressure measurement for general,consumer equipment


 
  ・ Low current consumption, low noise
・ Excellent stability in temperature characteristic change

 
 
   Datasheet (393KB)
     
 
   Application Note(75KB)
     
 Development Tools >
     
 Technical Note >
     
 Technical Information & Video >
 

  ■ Applications
・ Indoor navigation, Stair climbing detection for elevator / stairs
・ Weather monitoring

■ Specifications
・ Relative accuracy:+/-0.1hPa Typ. T=+25 degC,
 P Range=800 to 1100hPa ΔP=100hPa
・ Absoluteaccuracy:+/-0.8 hPa/T= -10 to 65degC,
P Range= 800 to 1100hPa
・ Current consumption:6.3uA Typ. /Conversion time 1/6s
・ Power-supply voltage:1.71 to 2.0V
・ Output I/F:SPI/I2C
・ Dimensions:2.3x2.6x0.95 mm
 

Barometric Pressure Sensor Top >