Analog High Performance 2-axis Inclinometer SCA100T-D01, SCA100T-D02

SCA100T Inclinometers   Analog High Performance 2-axis Inclinometer
SCA100T-D01, SCA100T-D02
Application: High accuracy  inclinometers for industrial, healthcare equipment


 
  • Robust design with high shock durability
  • Excellent stability over temperature and time



 
   Datasheet (506KB)
     
 
   Example SPI Software (66KB)
     
 Development Tools >
     
 Technical Information >
     

  ■ Applications
For Instruments, Heavy Duty Vehicles Leveling instruments, Construction levels

■ Specifications
・ Axis:XY
・ Range:(D01)+/-0.5g +/-30deg, (D02)+/-1g +/-90deg
・ Supply voltage:5V
・ Output:Analog/SPI


SCA100T series Top >