Pin type Piezoelectric Sounders

PKM and Other Series
These products are optimized for operation confirmation sounds and warning sounds in household appliances such as air conditioners, washers and refrigerators.
A larger size is capable of generating higher sound pressure (louder sound).
There are two variations with ringing frequencies, 2kHz and 4kHz.

- For SMD piezoelectric sounders, click Here.

Murata Icon X Taping

Murata Icon X Bulk

Part Numbering
PKM 13 EPYH 4000P -A0
1 2 3 4 5
1. Series Name
2. Outer Dimensions
Expressed outer dimension by two figures in mm.
(example : Φ12.6 → 13)
3. Product Specification
4. Individual Specification
With standard products, individual Specification is "0000".
5. Packaging