NCP series
NTC thermistors
SMD type
for temperature sensing

NCP Series
The NCP series offers chip type temperature sensors ideal for temperature sensing and compensation. 
Available in sizes from 0603 to 2012 mm, NCP sensors are widely used in mobile phones, PCs, and LED lighting equipment.

SubTitleIconNo01 NCP03 Series

SubTitleIconNo02 NCP15 Series

SubTitleIconNo03 NCP18 Series

SubTitleIconNo04 NCP21 Series