XRCGB_F_A Series (For Automotive)

XRCGB_F_A Series
SMD Type Crystal Units
Frequency: 24/25/26/27/27.12/30/40/48MHz
Size: 2.0 x 1.6 x 0.7mm
Resin sealed package
Complying with AEC-Q200

Released 2016 sized crystal unit using with Murata’s original package technology.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.

Realized good solder filet due to wide corner terminal design. Murata’s original particle screening prevents unsuccessful oscillation caused by an inorganic particle.
They are ideal for automotive application such as Ethernet, ADAS…etc

Get Product Flyers Here

SubTitleIconNo01 Recommendable Part Number

SubTitleIconNo02 Series

*Additional frequencies to be added to product line up soon:26/27.6/30/40MHz
Part Numbering
XRCGB 30M000 F3M 00 R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
  Frequency is expressed by six-digit alphanumeric.(example : 30.0000MHz → 30M000)
3. Product Specification
4. Individual Specification
  With standard products, individual Specification is "00".
5. Packaging