Supercapacitors(EDLC) FAQ

Characteristics

What are the benefits of using Murata's Supercapacitors(EDLC)?

The following are examples of benefits of using Murata's supercapacitors(EDLC).

Leveling the high peak load up to hundreds of milli-seconds
–Extend battery run time and cycle life by stable combination with supercapacitor
–Enable the use of lower power battery or reduction of the number of series connections
–Enable the use of high peak load applications without high power battery

Quick Charge and Discharge of High Energy
–Secure power line from large load change and power down
–Secure battery power down at lower temperatures
–Shorten the standby time

Maintenance-free energy storage device with flexible charge

For more details, please see the product page or application notes.

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

Send inquiries from the following form, for problems that cannot be solved by FAQs and require a response from Murata.
Click here

Send