Ceramic Capacitors FAQQDo you take any precautions for mounting die bond and wire bond of GMA/GMD series?

A
  1. Die Bonding of Capacitors
    ・Use the following materials for the Brazing alloys :
    Au-Sn (80/20) 300 to 320 °C in N2 atmosphere
    ・Mounting
    (1) Control the temperature of the substrate so it matches the temperature of the brazing alloy.
    (2) Place the brazing alloy on the substrate and place the capacitor on the alloy. Hold the capacitor and gently apply the load. Be sure to complete the operation within 1 minute.

  2. Wire Bonding
    ・Wire
    Gold wire: 25 micro m (0.001 inch) diameter
    ・Bonding
    (1) Thermo compression, ultrasonic ball bonding.
    (2) Required stage temperature: 150 to 200 °C
    (3) Required wedge or capillary weight: 0.2N to 0.5N
    (4) Bond the capacitor and base substrate or other devices with gold wire.

*For each individual warranty information, please review our product specifications or consult the approval sheet.
For more information of main products, please check the detail spec sheetDetailed specifications sheet
on our website.

Ceramic Capacitor Product Search

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.