Trimmer Capacitors FAQ

Characteristics

Which Trimmer Capacitors are recommended for high frequency ranges?

The TZY2, TZS2 and TZW4 Series provide high stability in high frequency ranges.
TZY2 Series
TZS2 Series
TZW4 Series

TZY2 Series

Low Cost Chip Trimmer Capacitor with Excellent Heat Resistance, Stability, Improved Resistance to Ingress of Flux

Features

  • Ultra-compact and low-profiled, with outside dimensions of 2.5 (W) x 3.2 (L) x 1.25 (H) mm.
  • An original cover shape prevents flux from penetrating inside.
  • Adhesion of the sliding surface has been improved, providing extremely small setting drift and high stability.
  • Original construction with no plastic materials provides superior heat resistance that maintains stable performance even after reflow soldering.
  • High capacitance 25pF and 45pF types are now added to the TZVY2 Series, which can cover various requirements by lined-up 7 types.
  • Stable characteristics are available even in high frequency ranges.
  • It is priced lower than T2V2 series.

Construction
Ratings

Part Number Capacitance
(pF)
TC
ppm/°C
Q
1MHz,
Cmax.
Ratings
VDC
W.V. VDC IR
Mohm
min.
Torque
mN m
Operating Temp. °C Color
Cmin. Cmax.
TZS2Z060
A001B00
3.0 6.0 NP0
±300
500
min.
25 55 10000 0.5
to
5.0
-25
to
+85
Light Green
TZS2Z100
A001B00
3.5 10.0 NP0
±300
500
min.
25 55 10000 0.5
to
5.0
-25
to
+85
Light Green
TZS2R200
A001B00
7.0 20.0 N750
±500
500
min.
25 55 10000 0.5
to
5.0
-25
to
+85
Brown

Part Numbering



TZS2 Series

Just 1mm Height Chip Trimmer Capacitor with Excellent Heat Resistance and Stable Characteristics

Features

  • Ultra-compact and low-profiled, with outside dimensions of 2.25 (W) x 2.7 (L) x 0.95 (H) mm.
  • A specially processed sliding surface provides high stability.
  • An original construction with no plastic materials provides superior heat resistance that maintains stable performance even after reflow soldering.
  • The pierced square screwdriver hole provides high resistance to torque and can be automatically adjusted.

Construction
Ratings

Part Number Capacitance
(pF)
TC ppm/°C Q 1MHz,Cmax. Ratings VDC W.V. VDC IR Mohm min. Torque mN m Operating Temp. °C Color
Cmin. Cmax.
TZS2Z060
A001B00
3.0 6.0 NP0
±300
500
min.
25 55 10000 0.5
to
5.0
-25
to
+85
Light Green
TZS2Z100
A001B00
3.5 10.0 NP0
±300
500
min.
25 55 10000 0.5
to
5.0
-25 to +85 Light Green
TZS2R200
A001B00
7.0 20.0 N750
±500
500
min.
25 55 10000 0.5
to
5.0
-25 to +85 Brown

Part Numbering



We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

Send inquiries from the following form, for problems that cannot be solved by FAQs and require a response from Murata.
Click here

Send