Murata has increased its lineup of high Q-type 0805 size(2.0 mm × 1.5 mm) winding-type inductors in the LQW2BAN_00 series.
Since priority is given to high Q characteristics in inductors used in set-top boxes and cellular phone base stations, large inductors such as the 2.0 mm × 1.25 mm or 2.5 mm × 2.0 mm size are mainly used. We leveraged our unique winding technique to introduce the LQW2BAN_00 series (2.0 mm × 1.5 mm), which has high Q characteristics. With this increase in the lineup of inductance in this series, we have composed a lineup with a broad L value and a total of 35 items, which will help to further increase circuit design freedom.
Increased design freedom afforded by a broad lineup of 35 items
Excellent Q characteristics unique to winding-type inductors
The industry’s highest allowable current for the size, providing compatibility for high-current applications
Compatible with a wide range of inductance (3.2 nH to 200 nH)
Set-top boxes, cellular phone base stations, etc.
LQW2BAN_00 Series
See for the series lineup.
See for the spec sheet (including precautions, mounting information and packaging).
Production
Available for mass production
주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.