Enhanced lineup of AEC-Q200 available RF inductors

  • Inductors

2015-10-19

Enhanced lineup of AEC-Q200 available RF inductors

Overview

We have substantially expanded our product lineup of AEC-Q200-compliant high-frequency inductors for automobiles (infotainment applications and powertrain/safety applications).

  

Background

Along with growing awareness of the environment, energy and safety, progress has been made in the vehicle-mounted equipment market in recent years with the inclusion of electrical power systems and secondary batteries in electric and hybrid vehicles as well as the electrification of various electrical devices and the enhancement of safety system functionality.

In addition, the need to connect to outside communication systems is increasing, and the beginnings of wireless connectivity are starting to appear. Building on that trend, developers are aiming to develop vehicle-mounted equipment that integrates driving systems and safety systems, known as In-Vehicle Infotainment or IVI.

Given this climate, demand has become stronger for miniaturization and greater performance of high-frequency inductors used in RF circuit matching and choke coils inside vehicle-mounted equipment. Additionally, demand has also become stronger for compliance with AEC-Q200, a standard for electronic devices in vehicles.

We have substantially expanded our lineup of AEC-Q200-compliant high-frequency inductors for automobiles to meet this demand.

  

Features

New series of high-frequency inductors for infotainment applications
 Size
 code (inch)
 Series
 Characteristics
 Lineup
 Spec
 sheet
0201
 LQP03TN_Z2
 High Q in compact 0201 size
Link Link
0402
 LQG15WZ_02
 Higher Q than standard monolithic  products
Link
Link
0402  LQW15AN_8Z
 High Q characteristic of winding-type products
 and higher current
Link
Link
0603  LQW18AN_8Z
Link
Link

New series of high-frequency inductors for powertrain and safety applications
 Size 
 code (inch)
 Series
 Characteristics
 Lineup
 Spec 
 sheet
0402  LQG15WH_02
 High reliability and higher Q than standard
 monolithic products
Link
Link

  

Applications

• Infotainment applications
RF circuits for infotainment, such as in Intelligent Transport Systems (ITS) communications devices, including car navigation systems, and various types of amenity equipment in vehicle interiors
• Powertrain and safety applications
RF circuits for safety, including powertrain and safety systems, adapted to a harsh use environment   


Production

Mass Production



무라타에 대해서

주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.