Washing Machine

Washing Machine
Even greater energy savings and environmental and health compatibility are required by home electrical appliances. Low-loss and long-life ceramic capacitors and high efficiency power supply module from Murata help reduce the power consumption of these products. For Smart Home Appliances, our Ionizer module delivers air purification technology. The Ozonizer module delivers unique features such as  deodorization and sterilization while also maintaining the freshness and nutrition features of food products. In addition to those unique products, Murata's offering for appliance applications also includes Sensors, Wireless communications modules, and peripheral microcomputer parts.

SubTitleIconNo01 Sensor

Thermistors

SubTitleIconNo02 Laundry Detergent/Rinse Pump

SubTitleIconNo03 CPU

SubTitleIconNo04 Display Panel/Buzzer

SubTitleIconNo05 Inverter/Motor Driver

Thermistors

SubTitleIconNo06 Connectivity

SubTitleIconNo07 Power Supply

SubTitleIconNo08 Sterilizing/Deodorizing

Murata Icon X General Purpose

Multilayer Ceramic Capacitors

Resin External Electrode Multilayer Ceramic Capacitiors

Polymer Aluminum Electrolytic Capacitors

Chip Inductors (Chip Coils)

Chip Inductors (Chip Coils)

Chip Ferrite Beads

3 Terminal Capacitors

Feed Through Chip EMI Filters

See all

Chip Common Mode Choke Coils

Microwave Absorbers

Ferrite Cores

Thin Type Sandwich Cores

NOTE

  • Bluetooth is a trademark or registered trademark of Bluetooth Sig, Inc.
  • Wi-Fi is a trademark or registered trademark of Wi-Fi Alliance.
  • Help