1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBL02RN2R3J2#

BL02RN2R3J2#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 3/31/2021
  • Date of Discontinuation : 9/30/2021
< List of part numbers with package codes >
BL02RN2R3J2B

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape Lead
Length 9.0mm
Length Tolerance max.
Width 3.4mm
Width Tolerance ±0.2mm
Thickness 12.0mm
Thickness Tolerance max.
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.57g
Number of Circuit 1
Rated Current (at 85℃) 7A

Murata Icon X Features

BL01/02/03 series are ferrite beads with lead wires to
produce a high frequency loss for suppression of
noise. Simple construction and easy-to-use, effective
for low impedance circuits such as power supplies and
grounds. Effective also for preventing overshoot and
undershoot of digital signal in clocks or the like,
and suppressing the higher harmonic wave. Suitable for
prevention of abnormal oscillation at high frequency
amplifying circuit.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500

Download a PDF file of this page