1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLA31AG121SN4#

BLA31AG121SN4#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLA31AG121SN4B BLA31AG121SN4D BLA31AG121SN4J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1206
Length 3.2mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 0.8mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.018g
Number of Circuit 4
Rated Current (at 85℃) 150mA
Rated Current (at 125℃) 150mA
DC Resistance(max.) 0.2Ω
Impedance (at 100MHz) 120Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 3216

Murata Icon X Features

The miniaturization of electronic equipment requires
high performance EMI filters which enable high density
mounting. BLA31A/B series consists of 4 circuits of
ferrite beads.
BLA31A/B is suitable for EMI suppression in smaller
digital equipment.

Features
1. BLA31A/B has 4 circuits in 3.2x1.6mm body with
    0.8mm pitch.
2. Provides attenuation across a broad frequency range.
    Two types of impedance are available which meet
    general signal line and high speed signal line.
3. Original inner electrode structure enables extra
    low crosstalk.
4. The nickel barrier structure of the external
    electrodes provides excellent solder heat
    resistance. Both flow and reflow soldering methods
    can be employed.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Download a PDF file of this page