1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLA31BD121SN4#

BLA31BD121SN4#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLA31BD121SN4B BLA31BD121SN4D BLA31BD121SN4J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1206
Length 3.2mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 0.8mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.018g
Number of Circuit 4
Rated Current (at 85℃) 150mA
Rated Current (at 125℃) 150mA
DC Resistance(max.) 0.3Ω
Impedance (at 100MHz) 120Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 3216

Murata Icon X Features

  The miniaturize of electronic equipment
requires high performance EMI filters which
enables high density mounting. BLA31A/B series
consists of 4 circuit of ferrite bead inductor.
BLA31A/B is suitable for EMi suppression in smaller
digital equipment.

★FEATURES
1. BLA31A/B have 4 circuits in 3.2×1.6mm body with
   0.8mm pitch.
2. Provides attenuation across a broad frequency
   range. Two types of impedance are available
   which meets general signal line and high speed
   signal line.
3. Original inner electrode structure enables extra
   low crosstalk.
4. The nickel barrier structure of the extermal
   electrodes provides excellent solder heat
   resistance. Both flow and reflow soldering
   methods can employed.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Download a PDF file of this page