1. Product SearchResistorsTrimmer PotentiometersPVA2A102A01R00

PVA2A102A01R00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.1W
Shape SMD
Maximum Working Voltage 50Vdc
Adjustment Direction Top
Size 2mm
Auto Adjustment Yes
Number of Turns (Effective Rotation Angle) 1(260°±10°)
Mechanical Rotation Angle Endless
Total Resistance Value 1kΩ
Total Resistance Value Tolerance ±25%
Temperature Coefficient of Resistance ±250ppm/℃
Resistance Taper B (Linear)
Contact Resistance Variation 3% max. of nominal total resistance value
Residual Resistance 4% max. of nominal total resistance value
Torque 0.5 to 9.8mN・m
Measure Condition of RatedPower 70℃
Operating Temperature Range -55℃ to 125℃
Mass 0.01g

Murata Icon X Features

1. Ultra-small and thin external dimensions of
    2.2(W)x2.75(L)x0.90 max.(T)mm.
2. For the terminal attachment method of construction
    that uses neither solder nor adhesives, good
    solderability and terminal attachment intensity
    are realized.
3. Because of multi-contact wiper structure, PVA2 has
    a stable characteristics (low noise).
4. PVA2 series does not use a solder, flux or cleaning
    solvent, so they are environmentally friendly
    products.
5. Heat resistance performance enables high temperature
    peak reflow soldering.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R00 180mm Embossed Tape 3000

Murata Icon X Product Data