1. Product SearchResistorsTrimmer PotentiometersPVG5A502C03R00

PVG5A502C03R00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.25W
Shape SMD
Maximum Working Voltage 300Vdc
Adjustment Direction Top
Size 5mm
Auto Adjustment No
Number of Turns (Effective Rotation Angle) 11
Mechanical Rotation Angle -
Total Resistance Value 5kΩ
Total Resistance Value Tolerance ±10%
Temperature Coefficient of Resistance ±150ppm/℃
Resistance Taper B (Linear)
Contact Resistance Variation Less than 3% of total resistance value or 3ohm, whichever is greater
Residual Resistance Less than 1% of total resistance value or 2ohm, whichever is greater
Torque 17.6mN・m max.
Measure Condition of RatedPower 70℃
Operating Temperature Range -55℃ to 125℃
Mass 0.18g

Murata Icon X Features

1. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
2. Available with reflow soldering method
3. Available for ultrasonic cleaning after soldering
4. Clutch mechanism prevents excessive wiper rotation.
5. Both Top and side adjustment directions
6. Ultra smaller volume (1/5-1/2) than leaded
   multi-turn potentiometer.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R00 180mm Embossed Tape 250

Murata Icon X Product Data