1. Product SearchResistorsTrimmer PotentiometersPVM4A503C01B00

PVM4A503C01B00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.1W
Shape SMD
Maximum Working Voltage 50Vdc
Adjustment Direction Top
Size 4mm
Auto Adjustment Yes
Number of Turns (Effective Rotation Angle) 1(240°±10°)
Mechanical Rotation Angle Endless
Total Resistance Value 50kΩ
Total Resistance Value Tolerance ±25%
Temperature Coefficient of Resistance ±250ppm/℃
Resistance Taper B (Linear)
Contact Resistance Variation 3% max. of nominal total resistance value
Residual Resistance 2% max. of nominal total resistance value
Soldering Method Reflow,Soldering Iron
Torque 2.0 to 24.5mN・m
Measure Condition of RatedPower 70℃
Operating Temperature Range -55℃ to 125℃
Mass 0.08g

Murata Icon X Features

1. Sealed construction protects the interior from
   dust and liquid, which achieves stable performance.
2. Available for flow and reflow soldering methods
    while maintaining unique sealed construction.
3. Simple construction of 3-piece parts achieves
   high reliability.
4. Large diameter slot of rotor improves driver insertion.
5. Available for cleaning after soldering.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 500

Murata Icon X Product Data