Appearance & Shape

Murata Icon X Specifications

Output Type Analog/SPI
Axis 2
Maximum Range ±1.7g
Supply Voltage 5V
Offset Temp. Characteristc ±100mg
Sensitivity 1.2V/G
Amplitude Response 50Hz
Mass 1.01g

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-1 330mm Embossed Tape 100