Appearance & Shape

Murata Icon X Specifications

Output Type Analog
Axis 1(Y)
Maximum Range -12.3 to +13.3g
Supply Voltage 5V
Offset Temp. Characteristc ±870mg
Sensitivity 0.15V/G
Amplitude Response 400Hz
Mass 0.73g

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-1 330mm Embossed Tape 100