Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output Type SPI
Axis 1
Maximum Range ±1g
Supply Voltage 3.3V
Offset Temp. Characteristc ±30mg
Amplitude Response 6.25Hz
Mass 0.31g

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-1 330mm Embossed Tape 100