1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersSFECV10M7CQ0C01-R0

SFECV10M7CQ0C01-R0

  • Production Start Date : 12/1/1995
  • Last Time Buy Date : 9/30/2024
  • Date of Discontinuation : 3/31/2025

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape SMD
Elements 2
Center Frequency 10.700MHz
Center Frequency Tolerance ±40kHz
Nominal Center Value No
3dB Bandwidth 500kHz±40kHz
Stop Bandwidth 950kHz
Area of Stop Bandwidth [within 20dB]
Spurious Attenuation 20dB[within 5MHz to fo]
Insertion Loss 2.0dB+2.0/-1.0dB(at minimum loss point)
Ripple 1.5dBmax.(at minimum loss point)
Input/Output Impedance 470Ω
Mass 124mg

Murata Icon X Features

SFECV10M7 series for FM receivers are monolithic type ceramic filters that utilize the thickness expander mode of piezoelectric ceramics. SFECV series enable customers to make an AM/FM set very thin, and it can be useful to the total chip circuit.

Features
1. The piezoelectric element is sandwiched by heat resistant substrate, thus it has excellent mechanical strength, and it is suitable for automatic mounting.
2. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.
3. Operating Temperature Range: -20 to +80 (degrees C), Storage Temperature Range: -40 to +85 (degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 2000