1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersSFELF10M7GA0G-B0

SFELF10M7GA0G-B0

  • Production Start Date : 1/1/2003
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape Lead
Elements 2
Center Frequency 10.700MHz
Center Frequency Tolerance ±30kHz
Nominal Center Value No
3dB Bandwidth 230kHz±50kHz
Stop Bandwidth 600kHz
Area of Stop Bandwidth [within 20dB]
GDT Bandwidth 60kHz[within 0.5μsec.]
Spurious Attenuation 40dB[within 9MHz to fo]
Insertion Loss 7.0dBmax.(at minimum loss point)
Ripple 0.0dB(at minimum loss point)
Input/Output Impedance 330Ω
Mass 178mg

Murata Icon X Features

SFELF10M7_G series for FM-receivers are monolithic type ceramic filters that use the thickness expander mode of the piezoelectric ceramic. As part of the environment protection program, the solder for terminal plating and terminal-element connection inside of the ceramic filter contain no lead (Pb).

Features
1. Little dispersion of amplitude characteristics and phase characteristics (G. D. T. characteristics)
2. The SFELF_G series is based on SFELF_FA00/GA00/HA00, and it obtains high selectivity with low loss. There is little dispersion of amplitude and GDT characteristics, and low distortion rate can be obtained.
3. The flatness of GDT is inspected for all products.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk 500