Ceramic Resonators (CERALOCK)Product Lineup of Ceramic Resonators (CERALOCK) for automotive

Click the name of the series whose features and detailed specifications you want to view.

Part Number Frequency Size*1
CSTCR_G Series of Ceramic Resonators (CERALOCK)

4.00 to 7.99 MHz

4.5 × 2.0 × 1.2 mm

CSTCE_G Series of Ceramic Resonators (CERALOCK)

8.00 to 13.99 MHz

3.2 × 1.3 × 0.8 mm

CSTCE_V Series of Ceramic Resonators (CERALOCK)

14.00 to 20.00 MHz

3.2 × 1.3 × 1.0 mm

  • *1 Product length and width are typical values. Product height is maximum value.
  • *2 Some products are NRND.

We can provide you with relevant documents, such as certification documents and documents detailing the features and strengths of CERALOCK for automotive use.