June 26, 2009
Murata Manufacturing Co., Ltd.
President/ Statutory Representative Director: Tsuneo Murata

Murata Manufacturing Co., Ltd. has developed “anti-fuse element” for controlling open defects in LEDs.
This device allows LEDs serially connected to an LED having open defect* to stay lit, reducing open defect-related maintenance cost for LED lighting fixture. This product may be used for all lighting fixtures using LEDs, and especially suitable for large outdoor type higher maintenance lighting fixtures.
Compared with other conventional measures for controlling open defects, this product allows for simpler and more economical circuit design, reduces unevenness in color, and prevents lowering of power supply voltage typically observed in Zener diodes, resulting in higher energy efficiency.
Its sample size is 1.0x0.5x0.5mm, however, 0.6x03mm and 0.4x0.2mm sizes are underway.
Recently LED lighting fixtures are replacing other types due to their advantage in low power consumption and small size.
However, when LEDs are connected serially in a circuit, an open defect in one LED causes all other LEDs to turn off.
Serial-parallel circuit design currently used to control the problem with open defect causes fluctuation in current with the occurrence of open defect, resulting in uneven coloring in the light emitted. When an open defect occurs in a circuit with Zener diodes placed for preventing static damage, voltage drop causes other LEDs connected serially to darken.
Our newly developed anti-fuse element parallel-connected to a serial LED circuit can solve all the problems above providing a simple measure against open defects.
* Open defect
Defect caused by severed wiring. Open defect in one LED stops current flow through a series of LEDs connected serially and causes them to be turned off.
Antonym: Short circuiting

For all LED-based lighting fixtures
1 million units per month in January 2010 are planning.
40 Yen/per unit
This is a PDF file. Adobe Reader is required to view, print, or download this file.
This document file is in RSS (XML) format. An "RSS reader" is required to read this file.