Global / MURATA MANUFACTURING CO., LTD.
Help

Commercializing 1005 Size, 10 μF Monolithic Ceramic Capacitor

October 19, 2009

Murata Manufacturing Co., Ltd.
President/ Statutory Representative Director: Tsuneo Murata

Commercializing 1005 Size, 10 μF Monolithic Ceramic Capacitor

Overview

Murata Manufacturing Co., Ltd. has commercialized 1005 size (1.0 x 0.5mm), 10 μF monolithic ceramic capacitor.

This new model provides the same 10 μF capacitance as the previous 1608 size (1.6 x 0.8mm) model at 75% reduced volume. Its small size and large capacitance contribute to making equipment smaller and lighter.

Background

As small mobile equipment such as mobile phones become more advanced-featured, the number of components increase requiring reduction in mounting spaces. There are strong demands, especially, for smaller, large-capacitance monolithic ceramic capacitors.

The newly commercialized 1005 size, 10μF capacitor is small with large-capacitance, contributing to reduced mounting spaces and lower-profile equipment.

Features

  • We have realized small 1005 size (1.0 x 0.5 x 0.5mm) with large 10 μF capacitance by introducing leading-edge material technology and processing technology to achieve the top level thinness in dielectric devices and internal electrodes in the industry.
  • Being able to tape 2.5 times as densely as the previous 1608 size contributes to reducing taping waste as well as transportation and storage costs.
    →Forφ180 reels 1005 size: 10,000 units/reel, 1608 size: 4,000 units/reel
  • Weight of the component is approximately 1/4 of the 1608 size contributing to making equipment lighter.
    →1005 size: 1.6mg, 1608 size: 6.3mg

Application

Mobile phone、Small mobile equipment

Part Number

GRM155R60G106M

Electric characteristic

Nominal capacitance 10μF
Voltage rating DC4V

External Size

External Size

Production

It is now being mass-produced.

NOTE

This is a PDF file. is required to view, print, or download this file.

This document file is in RSS (XML) format. An "RSS reader" is required to read this file.

Contact Us

Advertisement

About RSS Feed

CSR Activities

Home > News > News Release > 2009 > Commercializing 1005 Size, 10 μF Monolithic Ceramic Capacitor

Help

Global / MURATA MANUFACTURING CO.,LTD.