Global / MURATA MANUFACTURING CO., LTD.
Help

Murata has developed the world's Smallest 1.6×0.8mm Size 10μF Monolithic Ceramic Capacitor Rated at 25V

Feb 18, 2010

Murata Manufacturing Co., Ltd.
President/ Statutory Representative Director: Tsuneo Murata

Murata has developed the world's Smallest 1.6×0.8mm Size 10μF Monolithic Ceramic Capacitor Rated at 25V

Overview

Murata Manufacturing Co., Ltd. has accomplished the design and development of a 1.6×0.8mm Size 10μF monolithic ceramic capacitor, the world's smallest, at a 25V rating. This model, reduced by approximately 60% in volume than the previous model, further contributes to equipment downsizing. Additionally, its capacitance is significantly improved by10 times the previous model with the same size, rated voltage and temperature characteristics.

Background

As notebook PCs, LCD-TVs and mobile phones permeate the market and become smaller, needs for high rated voltage, small and high-capacitance monolithic ceramic capacitors for LED backlight of LCD-TVs and mobile phone displays are in greater demands.

We have succeeded in commercializing the 1.6×0.8mm Size 25 V 10μF monolithic ceramic capacitor by refining and high-crystallizing ceramic material with our own material technology securing high reliability.

Murata’s product development will allow continued contribution to downsizing of electronic equipment.

Features

World's smallest size for a 10μF model rated at 25V

Applications

  • Notebook PCs
  • LED backlight for LCD-TVs
  • Mobile terminal displays

etc.

Part Number

GRM188R61E106M

Electric characteristic

Capacitance: 10μF
Rated voltage: 25V
Operating temperature range: -55℃~+85℃
Temperature characteristics: X5R characteristic (rate of change in capacitance=within ±15%)

External Size

External Size

L=1.6±0.2、W=0.8±0.2、T=0.8±0.2 (Unit: mm)

Production

Production commences on April 2010

Sample Price

20 Yen/per unit

NOTE

This is a PDF file. is required to view, print, or download this file.

This document file is in RSS (XML) format. An "RSS reader" is required to read this file.

Contact Us

Advertisement

About RSS Feed

CSR Activities

Home > News > News Release > 2010 > Murata has developed the world's Smallest 1.6×0.8mm Size 10μF Monolithic Ceramic Capacitor Rated at 25V

Help

Global / MURATA MANUFACTURING CO.,LTD.