Global / MURATA MANUFACTURING CO., LTD.
Help

Murata Develops Thinnest in the World! Micro-Pump MZP Series for Mobile Equipment Fuel Cells

March 10, 2010

Murata Manufacturing Co., Ltd.
President/ Statutory Representative Director: Tsuneo Murata

Micro-Pump MZP Series

Overview

Murata Manufacturing Co., Ltd. has developed a small-sized fluid conveyance device “Micro-pump MZP Series”. We integrated our piezoelectric element technology, mechanical design technology and fluid simulation technologies to achieve an ultra-thin type product.

With dimensions of 24x33x1.325mm, this product is an ultra-thin fluid conveyance pump, the thinnest micro-pump for fuel cells ever to be developed. Additionally, this product uses over 90% less power than conventional pumps, contributing to the overall energy efficiency of equipment. In addition to fuel cells for mobile equipment, other applications for this product are also being explored.

Background

The popularity of mobile equipment such as mobile phones and laptop computers has created a demand for even smaller batteries and power supplies with higher capacities. The direct-methanol fuel cell (DMFC) is expected to fulfill this need, although peripheral circuits miniaturization, including pumps, and decreasing power consumption have been obstacles to its commercialization.

Until now, there have been no pumps satisfying the above mentioned requirements. By applying the piezoelectric ceramic principle, a vibration is generated when current is applied. Therefore, Murata has succeeded in commercializing a micro-pump that is small-sized , thin with low power-consumption, capable of being used in fuel cells for mobile equipment.

By continuing to supply the market with original devices like this one, Murata hopes to contribute to the development of the small fuel cell market. We will also work to develop small mechatronics- devices that will contribute to the miniaturization and reduction of power consumption in a variety of fields.

Features

  • Ultra-thin
    Our molding and forming technologies have resulted in a product 24x33x1.325mm in size, the thinnest ever to be developed for use in fuel cells
  • High pressure
    Air suction pressure of over 6kPa and high fluid discharge pressure of over 35kPa
  • Low power consumption
    With our ceramics technology, we have achieved a product that uses 90% less power than conventional pumps and that work with a lower driving voltage than typically seen (12Vp-p (±6V)).

Applications

Fuel cells used in mobile phones, laptop computers, and other mobile equipment.

Characteristics

Characteristics

Main Characteristics

  General Characteristics (Reference)
Performance Rated voltage 12Vp-p (±6V)
Flow rate 1μL/s (1Hz)
Fluid discharge pressure 35kPa (min.)
Air suction pressure 6kPa (min.)
Operating frequency range 1Hz~15Hz
External size 24 x 33 x 1.325

External Size

External Size

Patents

5 patents pending

NOTE

This is a PDF file. is required to view, print, or download this file.

This document file is in RSS (XML) format. An "RSS reader" is required to read this file.

Contact Us

PR

Murata eNewsletter

Let's learn electric components with fun. EMICON-FUN! Noise suppression filters/Inductors/Capacitors

About RSS Feed

CSR Activities

Home > News > News Release > 2010 > Murata Develops Thinnest in the World! Micro-Pump MZP Series for Mobile Equipment Fuel Cells

Help

Global / MURATA MANUFACTURING CO.,LTD.