Global / MURATA MANUFACTURING CO., LTD.
Help

Murata Supplying World's Smallest 0402*-Size 10μF 6.3V-Rated Monolithic Ceramic Capacitor

May 10, 2010

Murata Manufacturing Co., Ltd.
President/ Statutory Representative Director: Tsuneo Murata

Murata Supplying World's Smallest 0402*-Size 10μF 6.3V-Rated Monolithic Ceramic Capacitor

Overview

Murata Manufacturing Co., Ltd. has successfully developed a 0402*-size monolithic ceramic capacitor with a capacitance of 10μF and voltage rating of 6.3V, the smallest of its kind in the world. This product may be used on higher voltage lines than our previously released 4V-rated capacitor, offering increased versatility, requiring less mounting space, and helping to pave the way for smaller and thinner equipment.*Written by inch size. By meter size, it is 1005 size.

Background

The increasingly advanced functionality of mobile phones and other mobile equipment has led to the need for larger numbers of components, which, along with the limited available board space has created a growing need for smaller monolithic ceramic capacitors with higher capacitance. Murata has already released a 4V-rated product, but for higher voltage lines, we have utilized our materials technology to introduce this new 6.3V-rated capacitor.

Features

  • Requires 60% less space for mounting versus our previously released 0603-size 10μF 6.3V capacitor, with a 75% reduction in volume.
  • Offers twice the capacitance (nominal capacitance value) of our previously released 0402-size 4.7μF 6.3V capacitor.
  • Has a higher voltage rating than our previously released 0402-size 10μF 4V capacitor, enabling use for a wider range of circuit voltages.

Applications

Mobile phones, small mobile equipment, etc.
Ideal for use as a power line secondary-side decoupling capacitor for mobile phones

Part Number

GRM155R60J106M

Electric Characteristics

Nominal capacitance 10μF
Rated voltage 6.3VDC
Operating temperature range -55℃~+85℃
Temperature characteristic X5R characteristic (capacitance change = less than ±15%)
Please contact us to inquire about detailed specifications.

External Size

External Size

1005 size: L=1.0±0.2、W=0.5±0.2、T=0.5±0.2 (mm)

Production

Now being mass-produced

Sample Price

20 yen/unit

NOTE

This is a PDF file. is required to view, print, or download this file.

This document file is in RSS (XML) format. An "RSS reader" is required to read this file.

Contact Us

PR

Murata eNewsletter

Let's learn electric components with fun. EMICON-FUN! Noise suppression filters/Inductors/Capacitors

About RSS Feed

CSR Activities

Home > News > News Release > 2010 > Murata Supplying World's Smallest 0402*-Size 10μF 6.3V-Rated Monolithic Ceramic Capacitor

Help

Global / MURATA MANUFACTURING CO.,LTD.