September 24, 2010
Murata Manufacturing Co., Ltd.
President/ Statutory Representative Director: Tsuneo Murata
Murata Manufacturing Co., Ltd. has commercialized a 2012-size (2.0 x 1.25 mm) monolithic ceramic capacitor with a capacitance of 22µF and voltage rating of 25V, the smallest of its kind in the world.
Against the backdrop of such factors as the increasing spread of LED backlights, the demand for monolithic ceramic capacitors with small dimensions and high capacitance levels even under high rated voltages has been on the rise.
In response, Murata has successfully mobilized its unique materials technology to engineer increased refinement and crystallization in its ceramic materials and, by doing so, it has achieved a ceramic capacitor that has approximately double the capacitance compared with existing capacitors (existing maximum capacitance: 10µF) and a size that is about 50% smaller in terms of the mounting area (existing smallest size: 3216). This new capacitor will reduce mounting space and contribute to lower profiles.
Notebook computers, LCD TV panels, LED backlight applications, etc.
GRM21BR61E226ME44
| Nominal capacitance: | 22µF |
|---|---|
| Rated voltage: | 25VDC |
| Operating temperature range: | -55℃~85℃ |
| Temperature characteristics: | X5R characteristics (rate of change in capacitance = within ±15%) |
Please contact Murata for detailed specifications.
2012 size: L=2.0±0.2、W=1.25±0.2、T=1.25±0.2 (Unit: mm)
Production commences from October 2010
40 yen per unit
This is a PDF file. Adobe Reader is required to view, print, or download this file.
This document file is in RSS (XML) format. An "RSS reader" is required to read this file.