Global / MURATA MANUFACTURING CO., LTD.
Help

Mass Production of Thin, Low-ESR Electric Double-layer Energy Devices

October 17, 2011

Murata Manufacturing Co., Ltd.
President/ Statutory Representative Director: Tsuneo Murata

Mass Production of Thin, Low-ESR Electric Double-layer Energy Devices
Mass Production of Thin, Low-ESR Electric Double-layer Energy Devices

Overview

Murata Manufacturing Co., Ltd. has begun mass production of low-resistance (mΩ level) electric double-layer energy devices*1 in slim, compact packages.

Background

To meet diverse customer needs in recent years, as battery devices must offer greater efficiency and functionality, Murata has focused R&D efforts on electronic double-layer energy devices. Technology introduced by CAP-XX, an Australian component design and manufacturing firm and Murata business partner as of 2008, has led to volume production of electronic double-layer energy devices with low resistance (mΩ level) in compact, slim packages. Optimization of electrochemical systems, including the electrode structure, enables flexible charging and discharging from high to low output at a range of temperatures. By supporting momentary peak load, the components also level battery load and can drive high-output functions that are difficult for batteries alone.

Background

Features

  • Low ESR (equivalent series resistance) on the mΩ level enables high-current, high-output charging and discharging
  • High peak voltage: 2.7 V per cell
  • Stable output characteristics in a broad range of operating temperatures: -30°C to +70°C
  • Slim, highly durable package
    Swelling is controlled, making the product ideal for smartphones, tablet computers, or other slim devices
Features

Applications

  • Auxiliary power supply for LED flash units in digital cameras, camcorders, or mobile phones
  • Means of reducing battery load fluctuations by supporting peak output Means of controlling battery load fluctuations from GSM or audio output
  • Means of supporting peak output when driving small motors
  • Backup solution for SSDs*2 or similar devices
  • Means of supporting peak output for USB bus-powered*3 devices
  • In conjunction with a variety of power-generating elements, can be used as a maintenance-free power-storage element with a useful life exceeding 100,000 cycles

Terminology

*1 Electronic
double-layer
energy devices:
Devices utilizing a method of repeated charging and discharging that is semipermanent, in contrast to typical rechargeable batteries. Energy is stored merely by physical ion adsorption on an activated charcoal layer, without employing a chemical reaction. Rapid charging and discharging are also supported. These energy-storage devices are also attracting attention for their environmental performance, as they contain no lead or other potentially harmful substances and are thus RoHS-compliant. The underlying technology will be playing a larger role in environmentally sound lifestyles, in applications from memory backup in home appliances, mobile phones, information devices, and other electronics to power storage in hybrid vehicles or off-peak energy-storage systems.
*2 SSD: Solid State Drive.
A type of storage device using flash memory. Unlike hard disk drives (HDDs), SSDs have no spinning disk, which enables higher read and write speeds.
*3 USB bus-powered: A method of powering devices via USB cable, drawing electricity from computers.

Part Numbers

  • DMD2E2R1F704M2BT**
  • DMD2W4R2L354M3BT**
  • DME2D2R7F704M2BT**
  • DME2U5R5L354M3BT**

Characteristics

Max.
Instantaneous
Voltage
Rated Voltage Nominal Capacity Typical ESR
at 1kHz
Thickness
2.7V 2.1V 700mF 30mΩ 1.5mm
5.5V 4.2V 350mF 60mΩ 3.0mm

*The product line will be expanded to offer other capacities
*Operating temperature range: -30°C to +70°C
*The product line includes DMD parts for backup applications and DME parts for high peak output

Electric characteristics

ESR Temperature Characteristics

A stable ESR even at low temperatures enables consistent high output across a broad range of temperatures.

ESR Temperature Characteristics DMD2E2R1F704M2BT**

DMD2E2R1F704M2BT**

Discharge Characteristics

Discharge at a high current is possible across a broad range of temperatures.

Discharge Characteristics DMD2E2R1F704M2BT**

DMD2E2R1F704M2BT**

Note: Data pending

External Size

External Size 2.7V

2.7V

External Size 5.5V

5.5V

Production

Currently, several 10K units are produced per month.
Murata is gearing up for production of 1 million units per month by 2012.

Sample Price

2.7V: 300 yen per unit
5.5V: 500 yen per unit
NOTE

This is a PDF file. is required to view, print, or download this file.

This document file is in RSS (XML) format. An "RSS reader" is required to read this file.

Contact Us

PR

Murata eNewsletter

Let's learn electric components with fun. EMICON-FUN! Noise suppression filters/Inductors/Capacitors

About RSS Feed

CSR Activities

Home > News > News Release > 2011 > Mass Production of Thin, Low-ESR Electric Double-layer Energy Devices

Help

Global / MURATA MANUFACTURING CO.,LTD.