|
Text
Murata Manufacturing Co., Ltd. has developed a ripple
detection control method DC-DC converter (*1) "Ripple Converter
Extreme" MPDRX series, realizing the highest level of transient
load response performance (*2) in the industry.
The Ripple detection control method determines the
ON/OFF of the switching element (*3) by directly comparing the
output voltage with the reference voltage (*4). Since this
method eliminates the integration circuit (*5) essential for
the previous PWM control method (*6), it became possible to
shorten the response time. Since the control responds at high speed to
the fluctuation of a transient load current, compared with the PWM
control used previously, the highest level of response performance in
the industry is realized, the range of voltage fluctuation (*7)
is decreased by approximately 25%, and the recovery time (*8)
is reduced by approximately 20%.
Also, since it is possible to maintain the output
voltage with a higher precision, the external capacity (*9) can
be smaller. Consequently, when it is used for low-voltage /
heavy-current / high load current fluctuation applications such as DSP,
microprocessors, and ASIC, the total mounting area can be greatly
reduced from the previous models.
Both MPDRX001S at 5V input, 0.8 to 1.8V/16A output and MPDRX003S at 12V
input, 0.8 to 1.8V/12A output comply with the industrial de facto
standard footprint dimensions of 33.0x13.5mm.
They are scheduled for mass-production in July 2005.
The monthly production capacity is projected to reach 50,000 by August
2005.
Background
Many information processing ICs such as DSP and
microprocessors are used for telecommunication equipment and
intelligent home appliances. These ICs require a low voltage and a
heavy current power source and are normally driven with DC-DC
converters. Since the load current rapidly fluctuates depending on
whether there is a process or task to action or not, the output voltage
for the DC-DC converter also fluctuates thereby creating a problem of
not being able to maintain a precise voltage necessary for these ICs.
Previously, in order to control this output voltage fluctuation, a
large number of external capacitors were usually connected to the DC-DC
converter output. However, due to mounting area restrictions, high
response DC-DC converters providing necessary voltage precision under
less external capacity were in demand.
Terminology
*1 DC-DC Converter:
DC voltage converter, where a DC voltage is input and a different DC
voltage is output. It is used to gain a set stable voltage from a power
source with voltage fluctuation.
*2 Transient Load Response
Performance:
Performance pertaining to the DC-DC converter's output voltage
fluctuation during rapid fluctuation of the load current, in terms of
DC-DC converter connection load. It is desirable for the output voltage
of the DC-DC converter to be maintained at a set value even when the
load current rapidly fluctuates. However, in reality, when load current
rapidly decreases, output voltage temporarily increases, and when load
current rapidly increases, output voltage temporarily decreases.
*3 Switching Element:
DC-DC converters realize high-efficiency voltage conversion by
switching internal switch ON/OFF. The switch used in such a way
(normally a transistor or an FET), is called switching element.
*4 Reference Voltage:
A target value voltage, when the DC-DC converter's output voltage is
controlled to be a specific value. It is normally generated within the
DC-DC converter.
*5 Integration Circuit:
Circuit to output the voltage by time-integrating the difference
between two input terminals. It becomes a delay time circuit
theoretically.
*6 PWM Control Method:
A control method to generate a switching signal, by comparing the
integrated result of the difference between the output voltage of the
DC-DC converter and the reference voltage, with the triangular
oscillating waveform. When the output voltage is low the switch is
turned ON to raise the output voltage. When the output voltage is high
the switch is turned OFF to reduce the output voltage so it is held
close to the reference voltage. It is simple to design, and is the most
commonly used method.
*7 Range of Voltage
Fluctuation:
When the load current fluctuates as in Figure 1, dV1 and dV2 are the
ranges of voltage fluctuation. The shorter the range of voltage
fluctuation, the closer a DC-DC converter becomes to being ideal.

Figure 1
*8 Recovery Time:
When the load current fluctuates as in Figure 1, dT1 and dT2 are the
recovery times. The shorter the recovery time, the closer a DC-DC
converter becomes to being ideal.
*9 External Capacity:
Indicates the capacitor connected in parallel to the DC-DC converter
output. Transient load fluctuation may be lessened by adding external
capacity.
Features
(MPDRX001S)
- 5V input
- 16A output current
- Super high-speed transient load response
- Wide set output range (0.8V to 1.8V, may be set with
single resistance)
- Equipped with ON/OFF remote control, short-circuit
protection, and over temperature protection
- Complies with industry de facto standard
configuration and footprint
(MPDRX003S)
- 12V input
- 12A output current
- Super high-speed transient load response
- Wide set output range (0.8V to 1.8V, may be set with
single resistance)
- Equipped with ON/OFF remote control, short-circuit
protection, and over temperature protection
- Complies with industry de facto standard
configuration and footprint
Applications
Ideal for applications requiring low voltage and heavy
current, such as telecommunication equipment and intelligent home
appliances
Dimensions
Electric Performance
Indicates a typical transient load response waveform.
Transient response is greatly improved compared with the previous PWM
products.
Starting Month for Sales
July
2005 * Evaluation samples are
available as of June 2005.
Production Capacity
Scheduled to produce 50,000 units per month
starting in August 2005
Patents
Three patents pending
|