murata EnglishChineseJapanese
Region
GlobalNorth AmericaEurope


Home > Press Release > Methanol Concentration Sensor
NR0594E (Date of release: September 29, 2005)


Commercialization of Methanol Concentration Sensor
for Small Fuel Cells (Ultrasonic Velocity Sensor)

This news flash is a condensed version of the full news release.

Methanol Concentration Sensor

Outline

Murata Manufacturing Co., Ltd. has commercialized a small, high-precision methanol concentration sensor. This sensor can be applied to measure methanol levels in Direct Methanol Fuel Cells (DMFC), which shows promise as small fuel cells for mobile equipments such as laptops.

Among various fuel cell technologies, DMFC is one technology whose contribution to downsizing of fuel cells is expected. Development and deployment of its mobile equipment applications including laptop PCs are actively carried out by fuel cell manufacturers and mobile equipment manufacturers respectively. It is necessary to control the methanol level accurately to generate electricity efficiently and stably in DMFC. Therefore a small and high-precision methanol concentration sensor is needed.

The sound velocity at which ultrasonic waves propagate through methanol solutions depends on the methanol level. We developed a methanol concentration sensor that measures the methanol level based on the time an ultrasonic wave takes to propagate through the methanol solution.

Our product is small, high-precision, and uses little electricity. These features were made possible by the development of our proprietary impulse ultrasonic transducer (*1), which uses our multi-layer piezoelectric technology and ultrasonic control technology, and also by integrating the sensor with a special-purpose drive control IC. These features enable the product to be used as methanol concentration sensors to DMFC systems of mobile equipments such as laptops.

These features enable the product to be used as methanol concentration sensors to DMFC systems of mobile equipments such as laptops.

We expect that we can apply this sensor to measure other liquid levels as well. Samples will be available from October 2005. We will display this product at our booth in "CEATEC JAPAN 2005", which will be held at Makuhari Messe in Chiba City, Chiba Prefecture from October 4th.




Dimensions

Dimensions


Specifications

  • Supply voltage: 5VDC
  • Operating temperature: 0 to 60°C
  • Power consumption: 20mW max.
  • Dimensions: 12x14 (25) x8.5mm
  • Weight: 1.9g



UP