Microchip Transformers
Part Number: DXW21 Series
|
Size
Applications
- CATV, Digital/Analog Tuner, Balun for one-segment broadcasting tuner
Features
- Frequency Range: 50 to 860MHz
- Insertion Loss: 1.0dB max.
- CMRR: 20dB min.
- Rated Power: 27dBm
Characteristics
|